For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AOB A - Swage fitting for hose HD 500
Bill of material
PA 532 AOB A
DES
Identifier
PA 532 AOB A
DN
Diameter DN
31 mm
S
Size
20
HS
Inch
1.1/4"
G1
Thread G1
G 1.1/4" -11
L1
Length L1
116.0 mm
S1
Width across flats S1
50 mm
OR
O-ring OR
29.1 x 1.6 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.